Axial Incremental
Magnetic Rings
The robust RLS axial magnetic incremental rings consist of an elastoferrite layer and a stainless steel hub. The elasto-ferrite layer is magnetised with 2 mm long alternating magnetic poles, which form an incremental magnetic pattern.
A unique reference mark can also be added to the incremental magnetic pattern.
Features & Benefits
- Non-contact technology
- Compatible with RLS LM and RLS RoLin family readheads
- High speed operation
- Easy mounting
- Different shaft diameters available
- Excellent resistance to dirt and dust
- Unique or periodic reference mark
Product data
Mechanical
- Available ring sizes (outer diameter)
- 19.5 mm, 24 mm, 26 mm, 34 mm, 45 mm, 49 mm, 50 mm, 61.3 mm, 80 mm, 100 mm
Environmental
- Operating and storage temperature
- CPE: -40 °C to +100 °C, HNBR: -40 °C to +160 °C
- RoHS
- Compliant with EU Directive 2002/95/EC
Downloads
- pdf Data sheet: LM10 incremental magnetic encoder system (LM10D01)
- pdf Data sheet: LM13 Incremental Magnetic Encoder (LM13D01)
- pdf Data sheet: RLB miniature PCB level incremental magnetic encoder sensor system (RLBD01)
- pdf Data sheet: RLC2HD miniature PCB level incremental magnetic encoder sensor system (RLCD03)
- pdf Data sheet: RLM Miniature Incremental Magnetic Encoder (RLMD01)
- pdf Data sheet: 軸方向磁気インクリメンタルリング
- pdf Data sheet: Axial incremental magnetic rings (MR01D01)
- pdf Maximum speed tables for axial magnetic rings
- zip 3D model: Axial magnetic rings
- zip 3D model: LM10 rotary magnetic encoder
- zip 3D model: RLC2HD miniature encoder
- zip 3D model: LM13 dpi readhead
- zip 3D model: LM13 rotary magnetic encoder
- zip 3D model: LM13 readhead
- zip 3D model: RoLin rotary magnetic encoder
- zip 3D model: RoLin Linear
- zip 3D model: LM10 readhead
- zip 3D model: Rolin with flex driver
- zip 3D model: RLB rotary magnetic encoder
- zip 3D model: RLC2IC_Molex-527451197_PN-13
- zip 3D model: RLC2IC_AMPHENOL-10114828-11108LF_PN-20
- zip 3D model: RLC2IC_Molex-5015681107_PN-12
- zip 3D model: RLC2IC rotary magnetic encoder (through-hole)
- zip 3D model: LM10 with MS10 track system
- zip 3D model: LM10ECL00 End Clamp
- pdf Declaration of conformity EU MS AS WL HM MR FI