Overview

The LM10 is a contactless high-speed magnetic encoder designed for linear or rotary motion sensing in harsh environments. The LM10 features a compact sealed readhead that rides at up to 1.0 mm from the self-adhesive magnetic scale or ring.

Features

  • Stick-on reference mark
  • Distance coded reference and periodic reference mark option
  • Excellent dirt immunity to IP68
  • Axis lengths of up to 100 m
  • Industry standard incremental digital and analogue output options

Benefits

  • Customer selectable resolutions
  • High speed operation
  • High reliability from proven non-contact sensing technology
  • Integral set-up LED
Configure and Buy Configure Data sheet

Product data

System

Encoder type
Incremental
Reading type
Axial, Linear, Radial, Rotary
Accuracy grade for MS scales
±10 µm (available for lengths up to 20 m only), ±20 µm, ±40 µm
Repeatability
< 1 μm at 25°C
Hysteresis
< 3 μm (at 0.3 mm ride height)
Pole length
2 mm
Maximum length for MS scale
100 m

Electrical

Outputs
Analogue sine/cosine, Incremental

Mechanical

Mass
Magnetic scale (1 m) 60 g, Cover foil (1 m) 3.5 g, Readhead (1 m cable, no connector) 57 g, Cable (1 m) 34 g

Environmental

EMC Emission
IEC 61000-6-4
EMC Immunity
IEC 61000-6-2
IP protection
IP68
Shocks (6 ms)
300 m/s2 (IEC 60068-2-27)
Temperature
Operating: –10 °C to +80 °C (cable under non-dynamic conditions: -20 °C to +85 °C), Storage: –40 °C to +85 °C
Vibrations (55 Hz to 2000 Hz)
300 m/s2 (IEC 60068-2-6)
More info in Data sheet

Speed calculator

Calculate maximum speed and determine product parameters based on your application.

Applications

Downloads

$13.02