Each magnetic encoder contains an integrated circuit that senses the angular position. The IC senses the angular position of a permanent magnet placed above it. The permanent magnet is diametrically polarized and of cylindrical shape.
Hall sensor technology detects the magnetic flux density distribution at the surface of the silicon. Hall sensors placed in a circular array around the center of the IC deliver a voltage representation of magnetic field distribution.
The sine and cosine voltage outputs from the sensor array vary with magnet position. The sine and cosine signals are then converted to absolute angle position with a fast flash interpolator.
This basic sensing technology can then be combined with further electronics to produce a wide range of output formats. Resolutions of up to 13 bit absolute (8192 counts per revolution incremental) are achieved with internal interpolation.
The ability of the encoder system to operate with a gap between the magnetic actuator and the encoder chip allows its incorporation into designs that need isolation of the moving elements.
-
RMF44 / RMF58 OnAxis™ Redundant Incremental Encoders
-
RM44 / RM58 OnAxis™ Redundant Incremental Encoders
-
RM08 Miniature Rotary Magnetic Encoder
-
RM16 Super Small Incremental and Absolute Encoder
-
RM22 Rotary Magnetic Encoder
-
RM36 Rotary Magnetic Encoder
-
RM44 / RM58 Rotary Magnetic Encoder
-
RE16 Super Small Incremental and Absolute Encoder
-
RE22 Rotary Magnetic Shaft Encoder
-
RE36 Rotary Magnetic Shaft Encoder
-
RE58 Rotary Magnetic Shaft Encoder
-
RMB14 Rotary Magnetic Encoder Module
-
RMB20 Rotary Magnetic Encoder Module
-
RMB20 with AM4096 chip Rotary Magnetic Encoder Module with AM4096 chip
-
RMB23 Rotary Magnetic Encoder Module
-
RMB28 / RMF44 / RMF58 Rotary Magnetic Encoder Module
-
RMB28 / RMF44 / RMF58 with AM4096 chip Rotary Magnetic Encoder Module with AM4096 chip
-
RMB28 with SATI03 Rotary Magnetic Encoder Module
-
RMB29 Rotary Magnetic Encoder Module
-
RMB30 Rotary Magnetic Encoder Module
-
RMC22 Rotary Commutation and Incremental Magnetic Encoder
-
RMC35 Rotary Commutation and Incremental Magnetic Encoder