The OnAxis™ magnetic sensor ICs are used for contactless angular position encoding over 360°. Wide portfolio of products provides absolute and incremental outputs including SSI, parallel, incremental, sin/cos and linear voltage. A range of both binary and decimal resolutions are available from 7 to 13 bit (128 to 8192 counts per revolution). Integrated EEPROM enables wide range of programmable parameters.
OnAxis™ magnetic sensor ICs can be used in a wide range of non-contact position or velocity measurements, such as motor motion control and commutation, robotics, camera positioning, various encoder applications, battery powered devices and other demanding high resolution applications.
more less